4.0 A, 100 V PNP Darlington Bipolar Power Transistor

Obsolete

Overview

This series of plastic, medium-power PNP Darlington transistors can be used as output devices in complementary general-purpose amplifier applications.


Replacement Active Part Number: BD682

  • -

  • -

  • High DC Current Gain -
    hFE = 750 (Min) @ IC = 1.5 and 2.0 Adc
  • Monolithic Construction
  • BD676, 676A, 678, 678A, 680, 680A, 682
    are complementary with BD675, 675A, 677, 677A, 679, 679A, 681
  • BD 678, 678A, 680, 680A
    are equivalent to MJE 700, 701, 702, 703
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BD682 (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

BD682S

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

N

PNP

4

100

2.5

0.75

-

-

Price N/A

More Details

BD682STU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

PNP

4

100

2.5

0.75

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.